How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.688 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.53 | AK: | 8.5 |
| AD: | 6.53 | AE1: | 0.6 |
| B: | 8.12 | L1: | 9.82 in |
| F: | 4 | AJ: | 7.25 |
| U: | 0.875 in | BE1: | 0.5 in |
| AE2: | 0.36 | D: | 3.25 |
| AG: | 7.5 | G: | 2 |
| L: | 6.57 in | V: | 2.51 in |
| C: | 8.88 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.683 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1729 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

