How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | U: | 0.875 in |
| G: | 2 | AJ: | 7.25 |
| T: | 1.688 | F: | 4 |
| D: | 3.25 | B: | 8.12 |
| I: | 4.84 in | BF: | 0.53 |
| AE2: | 0.36 | V: | 2.51 in |
| BE1: | 0.5 in | L: | 6.57 in |
| AK: | 8.5 | AG: | 7.5 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AD: | 6.53 | BD: | 9 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1729 | Output RPM: | 350 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Gear Type: | Worm | Bore Code: | 27 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 6.683 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

