How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | T: | 1.688 |
| AE2: | 0.36 | AJ: | 7.25 |
| AE1: | 0.6 | U: | 0.875 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| BF: | 0.53 | D: | 3.25 |
| I: | 4.84 in | L1: | 9.82 in |
| L: | 6.57 in | G: | 2 |
| BE1: | 0.5 in | BD: | 9 |
| F: | 4 | V: | 2.51 in |
| B: | 8.12 | AK: | 8.5 |
| AG: | 7.5 |
Technical Specifications
| Bore Code: | 27 | Model Code: | HM230 |
| Assembly: | HM-2 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 1729 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.683 |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

