How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.57 in |
| AK: | 4.5 | AE2: | 0.36 |
| T: | 1.75 | D: | 3.25 |
| BE: | 0.38 in | C: | 8.88 in |
| U: | 0.875 in | G: | 2 |
| B: | 8.12 | BF: | 0.41 |
| Center Distance (in): | 3 in | F: | 4 |
| BD: | 5.88 | AG: | 7.5 |
| I: | 4.84 in | AE1: | 0.6 |
| V: | 2.51 in | AD: | 6.53 |
| LM: | 8.82 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1729 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Output Diameter (in): | 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.683 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

