How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | Center Distance (in): | 3 in |
| D: | 3.25 | AJ: | 5.88 |
| AE1: | 0.6 | C: | 8.88 in |
| BD: | 5.88 | G: | 2 |
| F: | 4 | I: | 4.84 in |
| AK: | 4.5 | AG: | 7.5 |
| L: | 6.57 in | V: | 2.51 in |
| AD: | 6.53 | AE2: | 0.36 |
| BE: | 0.38 in | BF: | 0.41 |
| B: | 8.12 | LM: | 8.82 |
| U: | 0.875 in |
Technical Specifications
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.683 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1729 |
| Ratio Range: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Ratio: | 5:1 |
| Model Code: | HM230 | Output RPM: | 350 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

