How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 6.53 |
| D: | 3.25 | AG: | 7.5 |
| LM: | 8.82 | I: | 4.84 in |
| V: | 2.51 in | AE2: | 0.36 |
| U: | 0.875 in | T: | 1.75 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| G: | 2 | AJ: | 5.88 |
| C: | 8.88 in | AE1: | 0.6 |
| BE: | 0.38 in | F: | 4 |
| AK: | 4.5 | L: | 6.57 in |
| B: | 8.12 |
Technical Specifications
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.683 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 1729 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

