How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | B: | 8.12 |
| BF: | 0.41 | D: | 3.25 |
| C: | 8.88 in | BD: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| AD: | 6.53 | AE1: | 0.6 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| I: | 4.84 in | U: | 0.875 in |
| AJ: | 5.88 | T: | 1.75 |
| AE2: | 0.36 | AK: | 4.5 |
| AG: | 7.5 | G: | 2 |
| F: | 4 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 6.683 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1729 |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Assembly: | HM-2 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

