Grove Gear HM230-5-2-1.938-180TC-L2
Part #:HM230-5-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| D: | 3.25 | AG: | 7.5 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| G: | 2 | C: | 8.88 in |
| F: | 4 | BD: | 9 |
| AJ: | 7.25 | U: | 0.875 in |
| I: | 4.84 in | B: | 8.12 |
| AE1: | 0.6 | AD: | 6.53 |
| L1: | 9.82 in | BE1: | 0.5 in |
| V: | 2.51 in | T: | 1.938 |
| L: | 6.57 in |
Technical Specifications
| Thrust Rating - output shaft: | 1729 | Input HP @ 1750 RPM: | 6.683 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Model Code: | HM230 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

