Grove Gear HM230-5-2-1.938-180TC-L3
Part #:HM230-5-2-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| F: | 4 | AE2: | 0.36 |
| D: | 3.25 | T: | 1.938 |
| I: | 4.84 in | AD: | 6.53 |
| AE1: | 0.6 | AJ: | 7.25 |
| B: | 8.12 | G: | 2 |
| L1: | 9.82 in | BE1: | 0.5 in |
| L: | 6.57 in | AG: | 7.5 |
| BF: | 0.53 | V: | 2.51 in |
| C: | 8.88 in | U: | 0.875 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Assembly: | HM-2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.683 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1729 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

