How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | B: | 8.12 |
| V: | 2.51 in | BF: | 0.53 |
| C: | 8.88 in | L: | 6.57 in |
| AK: | 8.5 | AG: | 7.5 |
| T: | 1.938 | AJ: | 7.25 |
| BD: | 9 | F: | 4 |
| G: | 2 | BE1: | 0.5 in |
| AE1: | 0.6 | AD: | 6.53 |
| L1: | 9.82 in | U: | 0.875 in |
| I: | 4.84 in | D: | 3.25 |
| AE2: | 0.36 |
Technical Specifications
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Output RPM: | 350 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1729 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.683 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

