How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| L1: | 9.82 in | D: | 3.25 |
| G: | 2 | F: | 4 |
| V: | 2.51 in | B: | 8.12 |
| AE2: | 0.36 | BD: | 9 |
| C: | 8.88 in | U: | 0.875 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| T: | 1.938 | I: | 4.84 in |
| L: | 6.57 in | AG: | 7.5 |
| BF: | 0.53 | AD: | 6.53 |
| AE1: | 0.6 |
Technical Specifications
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1729 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.683 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

