How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | G: | 2 |
| C: | 8.88 in | AE2: | 0.36 |
| AK: | 8.5 | V: | 2.51 in |
| BD: | 9 | AE1: | 0.6 |
| I: | 4.84 in | U: | 0.875 in |
| BF: | 0.53 | AD: | 6.53 |
| BE1: | 0.5 in | B: | 8.12 |
| L: | 6.57 in | F: | 4 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| T: | 1.938 | AJ: | 7.25 |
| D: | 3.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 1729 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.683 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

