Grove Gear HM230-5-2-1.938-56C-L1
Part #:HM230-5-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | C: | 8.88 in |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 2.51 in | AG: | 7.5 |
| AK: | 4.5 | I: | 4.84 in |
| F: | 4 | BD: | 5.88 |
| T: | 1.938 | BE: | 0.38 in |
| L: | 6.57 in | AD: | 6.53 |
| LM: | 8.82 | G: | 2 |
| AE1: | 0.6 | D: | 3.25 |
| B: | 8.12 | U: | 0.875 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.683 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1729 |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Assembly: | HM-2 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

