Grove Gear HM230-5-2-1.938-56C-L3
Part #:HM230-5-2-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | U: | 0.875 in |
| C: | 8.88 in | BD: | 5.88 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AD: | 6.53 | T: | 1.938 |
| AK: | 4.5 | LM: | 8.82 |
| I: | 4.84 in | F: | 4 |
| D: | 3.25 | L: | 6.57 in |
| B: | 8.12 | AJ: | 5.88 |
| V: | 2.51 in | AG: | 7.5 |
| BE: | 0.38 in | AE2: | 0.36 |
| G: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Output RPM: | 350 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.683 | Thrust Rating - output shaft: | 1729 |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

