How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.6 |
| U: | 0.875 in | BD: | 9 |
| AG: | 7.5 | AK: | 8.5 |
| V: | 2.51 in | AD: | 6.53 |
| L1: | 9.82 in | F: | 4 |
| Center Distance (in): | 3 in | D: | 3.25 |
| G: | 2 | AE2: | 0.36 |
| BE1: | 0.5 in | B: | 8.12 |
| I: | 4.84 in | C: | 8.88 in |
| L: | 6.57 in | BF: | 0.53 |
| T: | 1.188 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 19 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.535 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

