How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | L1: | 9.82 in |
| AG: | 7.5 | U: | 0.875 in |
| G: | 2 | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.51 in |
| BD: | 9 | T: | 1.188 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AE2: | 0.36 | F: | 4 |
| L: | 6.57 in | AE1: | 0.6 |
| B: | 8.12 | AK: | 8.5 |
| D: | 3.25 | C: | 8.88 in |
| I: | 4.84 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output RPM: | 35 |
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.535 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

