How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AK: | 8.5 |
| BE1: | 0.5 in | U: | 0.875 in |
| AJ: | 7.25 | BD: | 9 |
| D: | 3.25 | AG: | 7.5 |
| I: | 4.84 in | BF: | 0.53 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2 | F: | 4 |
| T: | 1.188 | AE1: | 0.6 |
| L1: | 9.82 in | C: | 8.88 in |
| AD: | 6.53 | B: | 8.12 |
| AE2: | 0.36 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.535 | Ratio Range: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

