How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| AG: | 7.5 | AE2: | 0.36 |
| Center Distance (in): | 3 in | D: | 3.25 |
| G: | 2 | BF: | 0.53 |
| C: | 8.88 in | T: | 1.188 |
| BE1: | 0.5 in | AD: | 6.53 |
| U: | 0.875 in | B: | 8.12 |
| AJ: | 7.25 | V: | 2.51 in |
| F: | 4 | AK: | 8.5 |
| L1: | 9.82 in | AE1: | 0.6 |
| L: | 6.57 in |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.535 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 35 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

