How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | C: | 8.88 in |
| T: | 1.188 | BF: | 0.41 |
| V: | 2.51 in | AK: | 4.5 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| I: | 4.84 in | L: | 6.57 in |
| LM: | 8.82 | BD: | 5.88 |
| D: | 3.25 | AG: | 7.5 |
| F: | 4 | AJ: | 5.88 |
| B: | 8.12 | AD: | 6.53 |
| AE1: | 0.6 | U: | 0.875 in |
| AE2: | 0.36 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Output RPM: | 35 |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.535 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Ratio Range: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

