Grove Gear HM230-50-1-1.250-140TC-L1
Part #:HM230-50-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AD: | 6.53 |
| AE1: | 0.6 | BD: | 5.88 |
| U: | 0.875 in | B: | 8.12 |
| F: | 4 | BF: | 0.41 |
| V: | 2.51 in | I: | 4.84 in |
| L: | 6.57 in | C: | 8.88 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| AJ: | 5.88 | D: | 3.25 |
| AK: | 4.5 | G: | 2 |
| AG: | 7.5 | BE: | 0.38 in |
| LM: | 8.82 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.535 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

