Grove Gear HM230-50-1-1.250-140TC-L4
Part #:HM230-50-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AG: | 7.5 |
| T: | 1.25 | Center Distance (in): | 3 in |
| BD: | 5.88 | C: | 8.88 in |
| D: | 3.25 | BE: | 0.38 in |
| U: | 0.875 in | B: | 8.12 |
| LM: | 8.82 | AE1: | 0.6 |
| V: | 2.51 in | AE2: | 0.36 |
| G: | 2 | AK: | 4.5 |
| I: | 4.84 in | L: | 6.57 in |
| F: | 4 | AJ: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.535 | Model Code: | HM230 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

