How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | F: | 4 |
| B: | 8.12 | AD: | 6.53 |
| BE1: | 0.5 in | T: | 1.25 |
| U: | 0.875 in | D: | 3.25 |
| AJ: | 7.25 | AG: | 7.5 |
| AE1: | 0.6 | V: | 2.51 in |
| L1: | 9.82 in | BF: | 0.53 |
| L: | 6.57 in | I: | 4.84 in |
| BD: | 9 | AE2: | 0.36 |
| C: | 8.88 in | AK: | 8.5 |
| G: | 2 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.535 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 20 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

