Grove Gear HM230-50-1-1.250-56C-L1
Part #:HM230-50-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | F: | 4 |
| I: | 4.84 in | D: | 3.25 |
| AJ: | 5.88 | C: | 8.88 in |
| AE2: | 0.36 | AK: | 4.5 |
| AD: | 6.53 | U: | 0.875 in |
| BF: | 0.41 | AE1: | 0.6 |
| T: | 1.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | L: | 6.57 in |
| BE: | 0.38 in | BD: | 5.88 |
| B: | 8.12 | AG: | 7.5 |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 1.535 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

