Grove Gear HM230-50-1-1.250-56C-L3
Part #:HM230-50-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2 |
| D: | 3.25 | AE2: | 0.36 |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 5.88 | B: | 8.12 |
| AG: | 7.5 | BE: | 0.38 in |
| BD: | 5.88 | L: | 6.57 in |
| I: | 4.84 in | AK: | 4.5 |
| T: | 1.25 | AE1: | 0.6 |
| F: | 4 | BF: | 0.41 |
| LM: | 8.82 | AD: | 6.53 |
| C: | 8.88 in |
Technical Specifications
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.535 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

