Grove Gear HM230-50-1-1.438-140TC-L4
Part #:HM230-50-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AE2: | 0.36 |
| C: | 8.88 in | T: | 1.438 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 7.5 | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.84 in | U: | 0.875 in |
| LM: | 8.82 | B: | 8.12 |
| V: | 2.51 in | G: | 2 |
| L: | 6.57 in | F: | 4 |
| D: | 3.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.535 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | HM230 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

