Grove Gear HM230-50-1-1.438-140TC-L9
Part #:HM230-50-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | C: | 8.88 in |
| AE2: | 0.36 | LM: | 8.82 |
| U: | 0.875 in | BE: | 0.38 in |
| T: | 1.438 | B: | 8.12 |
| BF: | 0.41 | AD: | 6.53 |
| G: | 2 | Center Distance (in): | 3 in |
| AG: | 7.5 | L: | 6.57 in |
| D: | 3.25 | AE1: | 0.6 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 4 | V: | 2.51 in |
| BD: | 5.88 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.535 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

