How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | L1: | 9.82 in |
| I: | 4.84 in | U: | 0.875 in |
| AE1: | 0.6 | T: | 1.438 |
| L: | 6.57 in | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2 |
| BD: | 9 | AK: | 8.5 |
| F: | 4 | AD: | 6.53 |
| D: | 3.25 | B: | 8.12 |
| C: | 8.88 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 7.5 |
| AJ: | 7.25 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 23 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.535 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

