How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.25 |
| B: | 8.12 | G: | 2 |
| T: | 1.438 | F: | 4 |
| L1: | 9.82 in | V: | 2.51 in |
| AD: | 6.53 | BF: | 0.53 |
| C: | 8.88 in | U: | 0.875 in |
| AK: | 8.5 | AG: | 7.5 |
| BE1: | 0.5 in | L: | 6.57 in |
| AE1: | 0.6 | AE2: | 0.36 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.535 |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HM230 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

