Grove Gear HM230-50-1-1.438-56C-L2
Part #:HM230-50-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | L: | 6.57 in |
| BE: | 0.38 in | B: | 8.12 |
| AG: | 7.5 | D: | 3.25 |
| F: | 4 | G: | 2 |
| AJ: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | BD: | 5.88 |
| LM: | 8.82 | AK: | 4.5 |
| AE2: | 0.36 | V: | 2.51 in |
| I: | 4.84 in | C: | 8.88 in |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| AD: | 6.53 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.535 | Assembly: | HM-1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

