Grove Gear HM230-50-1-1.438-56C-L3
Part #:HM230-50-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 3.25 |
| L: | 6.57 in | F: | 4 |
| C: | 8.88 in | BF: | 0.41 |
| T: | 1.438 | AE2: | 0.36 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 | I: | 4.84 in |
| B: | 8.12 | AD: | 6.53 |
| LM: | 8.82 | AG: | 7.5 |
| U: | 0.875 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 2 |
Technical Specifications
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.535 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

