Grove Gear HM230-50-1-1.438-56C-L4
Part #:HM230-50-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| C: | 8.88 in | T: | 1.438 |
| B: | 8.12 | AE2: | 0.36 |
| BD: | 5.88 | AD: | 6.53 |
| BE: | 0.38 in | F: | 4 |
| L: | 6.57 in | LM: | 8.82 |
| G: | 2 | AE1: | 0.6 |
| V: | 2.51 in | AG: | 7.5 |
| I: | 4.84 in | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| D: | 3.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Model Code: | HM230 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.535 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

