How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 4.84 in |
| T: | 1.5 | AE2: | 0.36 |
| C: | 8.88 in | BD: | 5.88 |
| AG: | 7.5 | F: | 4 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| LM: | 8.82 | AE1: | 0.6 |
| G: | 2 | BF: | 0.41 |
| D: | 3.25 | B: | 8.12 |
| L: | 6.57 in | U: | 0.875 in |
| AJ: | 5.88 | V: | 2.51 in |
| AD: | 6.53 |
Technical Specifications
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Ratio: | 50:1 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Ratio Range: | 50:1 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 1.535 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

