How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.6 |
| B: | 8.12 | I: | 4.84 in |
| G: | 2 | AG: | 7.5 |
| F: | 4 | AK: | 4.5 |
| AD: | 6.53 | AE2: | 0.36 |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 3.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| T: | 1.5 | BE: | 0.38 in |
| LM: | 8.82 | C: | 8.88 in |
| L: | 6.57 in |
Technical Specifications
| Bore Code: | 24 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.535 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

