Grove Gear HM230-50-1-1.500-56C-L2
Part #:HM230-50-1-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | B: | 8.12 |
| BE: | 0.38 in | AD: | 6.53 |
| F: | 4 | D: | 3.25 |
| AE2: | 0.36 | LM: | 8.82 |
| T: | 1.5 | BF: | 0.41 |
| U: | 0.875 in | G: | 2 |
| V: | 2.51 in | I: | 4.84 in |
| L: | 6.57 in | BD: | 5.88 |
| AE1: | 0.6 | AK: | 4.5 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| C: | 8.88 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.535 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

