How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 4.5 |
| C: | 8.88 in | LM: | 8.82 |
| F: | 4 | D: | 3.25 |
| U: | 0.875 in | AE2: | 0.36 |
| AG: | 7.5 | T: | 1.688 |
| AE1: | 0.6 | AJ: | 5.88 |
| G: | 2 | L: | 6.57 in |
| B: | 8.12 | V: | 2.51 in |
| BD: | 5.88 | BF: | 0.41 |
| AD: | 6.53 | BE: | 0.38 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.535 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Bore Code: | 27 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Center Distance (in): | 3 |
| Model Code: | HM230 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

