How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AK: | 8.5 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AG: | 7.5 | I: | 4.84 in |
| G: | 2 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 2.51 in | B: | 8.12 |
| L: | 6.57 in | AD: | 6.53 |
| U: | 0.875 in | T: | 1.688 |
| D: | 3.25 | BE1: | 0.5 in |
| F: | 4 | AE1: | 0.6 |
| C: | 8.88 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.535 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

