How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AJ: | 5.88 |
| AD: | 6.53 | AE2: | 0.36 |
| AE1: | 0.6 | BF: | 0.41 |
| F: | 4 | U: | 0.875 in |
| LM: | 8.82 | B: | 8.12 |
| T: | 1.688 | AG: | 7.5 |
| L: | 6.57 in | AK: | 4.5 |
| I: | 4.84 in | BE: | 0.38 in |
| G: | 2 | Center Distance (in): | 3 in |
| V: | 2.51 in | BD: | 5.88 |
| C: | 8.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.688 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Assembly: | HM-1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.535 |
| Output Key: | 3/8 x 3.00 | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

