How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 8.5 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| F: | 4 | G: | 2 |
| U: | 0.875 in | L1: | 9.82 in |
| BE1: | 0.5 in | T: | 1.75 |
| B: | 8.12 | C: | 8.88 in |
| AJ: | 7.25 | V: | 2.51 in |
| AD: | 6.53 | AE1: | 0.6 |
| D: | 3.25 | BF: | 0.53 |
| AE2: | 0.36 | BD: | 9 |
| L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.535 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.75 in |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

