How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AK: | 4.5 |
| AD: | 6.53 | U: | 0.875 in |
| V: | 2.51 in | AE1: | 0.6 |
| G: | 2 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| I: | 4.84 in | L: | 6.57 in |
| F: | 4 | C: | 8.88 in |
| T: | 1.75 | D: | 3.25 |
| BE: | 0.38 in | AE2: | 0.36 |
| LM: | 8.82 | AJ: | 5.88 |
| AG: | 7.5 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.535 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

