Grove Gear HM230-50-1-1.938-140TC-L1
Part #:HM230-50-1-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | V: | 2.51 in |
| AJ: | 5.88 | AE2: | 0.36 |
| U: | 0.875 in | AK: | 4.5 |
| AE1: | 0.6 | BD: | 5.88 |
| G: | 2 | BE: | 0.38 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| BF: | 0.41 | D: | 3.25 |
| I: | 4.84 in | F: | 4 |
| AD: | 6.53 | L: | 6.57 in |
| T: | 1.938 | C: | 8.88 in |
| LM: | 8.82 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.535 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

