Grove Gear HM230-50-1-1.938-140TC-L2
Part #:HM230-50-1-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 8.12 |
| C: | 8.88 in | F: | 4 |
| L: | 6.57 in | V: | 2.51 in |
| AE1: | 0.6 | G: | 2 |
| T: | 1.938 | BF: | 0.41 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| AD: | 6.53 | BE: | 0.38 in |
| U: | 0.875 in | AJ: | 5.88 |
| AE2: | 0.36 | AK: | 4.5 |
| I: | 4.84 in | D: | 3.25 |
| LM: | 8.82 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.535 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

