Grove Gear HM230-50-1-1.938-140TC-L3
Part #:HM230-50-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.938 |
| BE: | 0.38 in | V: | 2.51 in |
| B: | 8.12 | C: | 8.88 in |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 8.82 | F: | 4 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AK: | 4.5 | AG: | 7.5 |
| L: | 6.57 in | AE2: | 0.36 |
| D: | 3.25 | AD: | 6.53 |
| AE1: | 0.6 | G: | 2 |
| U: | 0.875 in |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Output RPM: | 35 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.535 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

