Grove Gear HM230-50-1-1.938-140TC-L4
Part #:HM230-50-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | F: | 4 |
| B: | 8.12 | LM: | 8.82 |
| T: | 1.938 | I: | 4.84 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.51 in |
| U: | 0.875 in | L: | 6.57 in |
| AE2: | 0.36 | BD: | 5.88 |
| D: | 3.25 | C: | 8.88 in |
| AJ: | 5.88 | AG: | 7.5 |
| AD: | 6.53 | BF: | 0.41 |
| G: | 2 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.535 | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

