Grove Gear HM230-50-1-1.938-180TC
Part #:HM230-50-1-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | L1: | 9.82 in |
| AJ: | 7.25 | U: | 0.875 in |
| V: | 2.51 in | T: | 1.938 |
| G: | 2 | AD: | 6.53 |
| C: | 8.88 in | AK: | 8.5 |
| F: | 4 | L: | 6.57 in |
| AE1: | 0.6 | BE1: | 0.5 in |
| I: | 4.84 in | D: | 3.25 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| AG: | 7.5 | BD: | 9 |
| BF: | 0.53 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.535 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

