How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BE1: | 0.5 in |
| G: | 2 | BF: | 0.53 |
| T: | 1.938 | AK: | 8.5 |
| V: | 2.51 in | D: | 3.25 |
| BD: | 9 | AE1: | 0.6 |
| AJ: | 7.25 | U: | 0.875 in |
| L: | 6.57 in | I: | 4.84 in |
| AG: | 7.5 | F: | 4 |
| AD: | 6.53 | L1: | 9.82 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.535 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 31 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

