How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| L: | 6.57 in | AJ: | 7.25 |
| AE1: | 0.6 | F: | 4 |
| C: | 8.88 in | V: | 2.51 in |
| AG: | 7.5 | AE2: | 0.36 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| B: | 8.12 | BD: | 9 |
| D: | 3.25 | G: | 2 |
| I: | 4.84 in | T: | 1.938 |
| BE1: | 0.5 in | AD: | 6.53 |
| L1: | 9.82 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.535 | Bore Code: | 31 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

