Grove Gear HM230-50-1-1.938-56C-L2
Part #:HM230-50-1-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 8.82 |
| C: | 8.88 in | F: | 4 |
| AE1: | 0.6 | B: | 8.12 |
| BE: | 0.38 in | G: | 2 |
| AG: | 7.5 | U: | 0.875 in |
| L: | 6.57 in | T: | 1.938 |
| AE2: | 0.36 | BD: | 5.88 |
| D: | 3.25 | AJ: | 5.88 |
| I: | 4.84 in | AD: | 6.53 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.535 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

