Grove Gear HM230-50-1-1.938-56C-L9
Part #:HM230-50-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3 in |
| L: | 6.57 in | AE2: | 0.36 |
| G: | 2 | C: | 8.88 in |
| AG: | 7.5 | T: | 1.938 |
| V: | 2.51 in | AE1: | 0.6 |
| B: | 8.12 | I: | 4.84 in |
| AJ: | 5.88 | U: | 0.875 in |
| BD: | 5.88 | BE: | 0.38 in |
| AD: | 6.53 | LM: | 8.82 |
| F: | 4 | AK: | 4.5 |
| D: | 3.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.535 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

