How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 3.25 |
| G: | 2 | BE: | 0.38 in |
| L: | 6.57 in | BD: | 6.5 |
| LM: | 8.82 | C: | 8.88 in |
| AE2: | 0.36 | T: | 1.938 |
| AD: | 6.53 | F: | 4 |
| V: | 2.51 in | B: | 8.12 |
| AK: | 4.5 | U: | 0.875 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 4.84 in |
| AG: | 7.5 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 31 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.535 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Center Distance (in): | 3 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

