How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| AG: | 7.5 | C: | 8.88 in |
| I: | 4.84 in | F: | 4 |
| T: | 1.188 | AE2: | 0.36 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AJ: | 5.88 | BE: | 0.38 in |
| B: | 8.12 | D: | 3.25 |
| AE1: | 0.6 | G: | 2 |
| L: | 6.57 in | AK: | 4.5 |
| LM: | 8.82 | AD: | 6.53 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.535 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

